IESNA:LM-63-2002
[TEST]P1202717
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-827-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7731
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
884.1 870.5 879.5 897.2 916.9 936.5 955 969.3 982.5 1000.9
1028.4 1072.7 1135 1208.8 1323.2 1512.6 1726.3 1979.7 2290.9 2605.4
2939.6 3200.4 3363.6 3482.1 3527.2 3544.4 3605.1 3725.2 3722.4 3388.2
2541.8 1087 284.6 117.7 43.9 12.3 0
884.1 875.4 884.5 902.1 921.8 941.5 959.1 973.4 986.6 1004.2
1030.8 1074.7 1136.2 1208.4 1318.7 1498.7 1708.6 1954.7 2257.7 2613.6
2945.3 3201.2 3361.5 3475.9 3523.5 3551.4 3617.8 3737.9 3718.7 3358.7
2463.1 1007.9 284.2 114.8 43.5 11.9 0
884.1 874.2 882 898.4 917.3 935.3 951.3 962 971.8 986.2
1008.7 1045.6 1099.3 1164.5 1262.1 1420.4 1622.5 1862 2126.5 2427
2726 2997.4 3187.7 3318.9 3407.9 3495.2 3606.3 3742.9 3805.6 3564.1
2826 1435.6 433.8 159.5 77.5 16.8 0
884.1 872.6 879.9 894.7 910.7 926.3 940.6 948 952.9 960.3
974.3 998.9 1037.4 1084.2 1149.8 1257.2 1404.4 1577.8 1773.4 1997.3
2245.4 2504.9 2750.6 2961.7 3144.2 3320.9 3552.2 3829 4049.2 4046.7
3646.9 2699.7 1224 476.1 164.4 57 0
884.1 872.6 878.3 891.4 905.4 919.3 933.3 941 944.7 948.4
960.7 978.4 1008.3 1042.3 1080.9 1138.3 1224.4 1333.5 1470.8 1635.7
1822.6 2017.4 2241.3 2479.9 2730.9 2999.5 3302.9 3673.6 4137.7 4524
4588.4 4106.6 2792.8 1364.6 481.4 117.3 0
884.1 873 877.9 889.8 903.3 918.1 931.2 940.2 944.7 949.2
963.2 982.5 1010.3 1040.3 1068.2 1105.9 1172.3 1258 1370.4 1509
1665.6 1837.8 2018.6 2232.3 2468.5 2730.1 3036.4 3418.1 3946.7 4498.6
4811.8 4498.2 3321.7 1864.1 768.8 178 0
884.1 872.6 876.7 888.2 901.7 916 929.2 939 945.1 952.5
966.1 986.6 1011.2 1033.3 1051.8 1081.7 1133.4 1199.4 1292 1408.1
1538.5 1679.1 1834.9 2011.3 2214.6 2438.1 2734.6 3104.4 3603 4211.9
4599 4243.9 2914.2 1521.3 556.4 95.1 0
884.1 875.4 876.3 885.7 899.2 915.2 930.4 943.1 953.8 961.1
970.2 983.7 999.3 1009.9 1021.8 1041.1 1068.6 1103.4 1156.3 1235.9
1324.8 1426.5 1542.2 1673.4 1820.2 1995.7 2204.4 2464.4 2784.2 3196.7
3452.6 3012.2 1945.2 867.6 221.8 36.5 0
884.1 878.3 877.9 884.5 897.6 914.8 932.4 948.8 962 971.4
980 988.2 990.7 989.8 993.9 1003 1017.7 1039.5 1072.7 1121.1
1188.3 1266.2 1361.3 1473.7 1601.2 1744.7 1901.4 2084.7 2303.2 2491.8
2447.1 1953.4 1116.1 403.1 100.5 28.3 0
884.1 881.2 881.6 886.5 898.8 914.4 934.9 955 971 983.7
994.4 1000.5 1000.5 998.5 996.4 995.6 999.3 1011.2 1034.1 1071
1123.5 1193.2 1275.2 1372.8 1488 1618.4 1758.3 1903.4 2024 2038.7
1801.3 1191.2 425.6 115.2 56.2 22.1 0
884.1 885.7 887.7 895.1 908.2 923.8 945.6 968.1 989 1008.7
1028 1043.6 1054.6 1064.5 1073.1 1083.3 1098.5 1119 1149.8 1199.4
1273.6 1372.4 1496.7 1660.3 1870.6 2092.4 2324.1 2498.4 2520.5 2187.2
1522.1 747.5 206.3 68.5 30.8 9 0
884.1 886.9 890.6 898.8 913.2 931.2 954.6 980 1004.6 1030
1057.9 1085 1112 1139.5 1170.7 1211.3 1261.7 1327.3 1412.6 1521.7
1657.8 1812.8 1985 2190.9 2416 2618.5 2739.1 2717.8 2476.7 1930.5
1176.4 559.3 189 66 25.8 5.3 0
884.1 889 895.1 906.2 923 943.5 970.6 1001.3 1030.8 1065.3
1104.7 1150.2 1202.2 1262.9 1337.6 1432.3 1546.3 1673.8 1806.2 1940.3
2070.7 2190.4 2301.2 2420.5 2543.9 2625.1 2612.8 2468.9 2152.7 1582.8
930.8 403.1 149.7 60.7 24.6 5.7 0
884.1 892.7 904.6 922.2 945.6 973 1008.3 1048.9 1098.9 1161.6
1243.7 1342.1 1450.7 1575.8 1694.3 1798.9 1878.8 1935 1969.8 1992.8
2013.3 2021.9 1999.8 1954.7 1875.5 1719.7 1459.7 1103 719.2 411.7
222.2 126.7 80 50.8 28.3 7 0
884.1 895.5 914 938.2 968.1 1004.2 1050.1 1112 1190.8 1290
1399.5 1504 1595.5 1661.5 1697.6 1706.6 1692.2 1655.3 1592.6 1497.9
1372.4 1216.6 1025.1 811.5 616.7 472.4 371.9 296.1 236.2 191.1
150.5 117.3 89.4 59.5 32.4 7.4 0
884.1 899.2 925.1 955.8 991.5 1036.6 1097.7 1180.1 1281.4 1387.2
1478.2 1543.8 1573.7 1568.4 1532.7 1470.4 1378.2 1249.8 1104.7 956.6
830.7 732.7 650.3 565.9 478.5 401.8 338.7 286.6 240.3 199.7
164 132 100.9 65.2 39 11.9 0
884.1 903.3 935.3 972.6 1017.3 1072.3 1147.3 1245.3 1350.7 1435.1
1483.9 1493.4 1470 1420.4 1347.4 1240.4 1110.4 976.3 862.7 782.8
732.7 690.9 637.2 574.5 496.2 435.5 385.4 334.6 289.9 251.4
214.9 175.5 137 98 60.3 20.9 0
884.1 909.1 947.2 989.8 1039.5 1101 1183.8 1287.9 1385.1 1440.1
1446.2 1412.2 1358.5 1291.6 1203.5 1094 974.3 869.3 807.4 768
713.1 658.9 588.8 527.3 511.3 476.9 430.1 383.8 339.9 296.5
253.4 214 171.4 129.6 85.3 30.8 0
884.1 912.8 955.8 1004.6 1060.8 1127.2 1212.9 1309.3 1390.9 1415.5
1386.4 1327.3 1263.7 1192.4 1107.1 1006.2 904.1 838.1 814.8 769.6
707.3 622.9 545.4 532.2 510.9 476.5 433.4 388.3 344.4 301.8
259.6 221 178.4 138.6 89.8 37.7 0
884.1 916.4 962.8 1016.5 1077.6 1148.1 1236.3 1333.5 1392.5 1381
1321.2 1248.6 1184.6 1122.7 1046.4 956.2 875.8 851.7 825 767.6
679 570 539.6 522 508 474 433.8 391.6 347.3 303.4
262.4 213.2 162 120.6 74.2 29.9 0
884.1 918.9 964.8 1021 1084.6 1157.5 1247.8 1344.5 1393.7 1365
1291.2 1217 1151.4 1087.8 1018.5 943.5 878.7 863.1 826.2 759
651.1 561.3 532.2 510.5 498.6 468.7 433.4 392.4 350.6 309.6
269.8 217.3 161.1 120.1 59.9 25.4 0
884.1 917.3 965.6 1021.4 1085 1157.5 1246.9 1344.1 1397 1369.5
1295.7 1220.7 1155.1 1092.4 1024.7 952.5 888.6 873.8 834.4 765.5
654.8 564.2 533.5 508.5 495.3 466.6 433.4 393.2 352.2 312
270.6 214 159.5 114.4 59 23.4 0
